Used for time storage.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD8__ |
uint16 | u16Year |
uint8 | u8Day |
uint8 | u8Hour |
uint8 | u8Minute |
uint8 | u8Month |
uint8 | u8Second |
uint8 tstrSystemTime::__PAD8__ |
uint16 tstrSystemTime::u16Year |
uint8 tstrSystemTime::u8Day |
uint8 tstrSystemTime::u8Hour |
uint8 tstrSystemTime::u8Minute |
uint8 tstrSystemTime::u8Month |
uint8 tstrSystemTime::u8Second |