Information concerning the data transmission.
#include <twihs.h>
Data Fields | |
uint8_t | addr [3] |
TWIHS address/commands to issue to the other chip (node). More... | |
uint32_t | addr_length |
Length of the TWIHS data address segment (1-3 bytes). More... | |
void * | buffer |
Where to find the data to be transferred. More... | |
uint8_t | chip |
TWIHS chip address to communicate with. More... | |
uint32_t | length |
How many bytes do we want to transfer. More... | |
uint8_t twihs_packet::addr[3] |
TWIHS address/commands to issue to the other chip (node).
Referenced by nm_i2c_read(), nm_i2c_write(), twihs_master_read(), twihs_master_write(), and twihs_probe().
uint32_t twihs_packet::addr_length |
Length of the TWIHS data address segment (1-3 bytes).
Referenced by nm_i2c_read(), nm_i2c_write(), twihs_master_read(), twihs_master_write(), and twihs_probe().
void* twihs_packet::buffer |
Where to find the data to be transferred.
Referenced by nm_i2c_read(), nm_i2c_write(), twihs_master_read(), twihs_master_write(), and twihs_probe().
uint8_t twihs_packet::chip |
TWIHS chip address to communicate with.
Referenced by nm_i2c_read(), nm_i2c_write(), twihs_master_read(), twihs_master_write(), and twihs_probe().
uint32_t twihs_packet::length |
How many bytes do we want to transfer.
Referenced by nm_i2c_read(), nm_i2c_write(), twihs_master_read(), twihs_master_write(), and twihs_probe().