Data frame structure.
#include <ssc.h>
Data Fields | |
uint32_t | ul_datlen |
Data bits length per transfer, should be 0 to 31. More... | |
uint32_t | ul_datnb |
Data number per frame, should be 0 to 15. More... | |
uint32_t | ul_fsedge |
Frame Sync. More... | |
uint32_t | ul_fslen |
Frame Sync. length should be 0 to 15. More... | |
uint32_t | ul_fslen_ext |
Frame Sync. length extension field, should be 0 to 15. More... | |
uint32_t | ul_fsos |
Frame Sync. More... | |
uint32_t | ul_msbf |
Bit sequence LSBF or MSBF. More... | |
uint32_t data_frame_opt_t::ul_datlen |
Data bits length per transfer, should be 0 to 31.
Referenced by configure_ssc(), ssc_i2s_set_receiver(), ssc_i2s_set_transmitter(), ssc_set_receiver(), and ssc_set_transmitter().
uint32_t data_frame_opt_t::ul_datnb |
Data number per frame, should be 0 to 15.
Referenced by configure_ssc(), ssc_i2s_set_receiver(), ssc_i2s_set_transmitter(), ssc_set_receiver(), and ssc_set_transmitter().
uint32_t data_frame_opt_t::ul_fsedge |
Frame Sync.
edge detection. For receiver configuration, SSC_RFMR_FSEDGE_POSITIVE or SSC_RFMR_FSEDGE_NEGATIVE. For transmitter configuration, SSC_TFMR_FSEDGE_POSITIVE or SSC_TFMR_FSEDGE_NEGATIVE.
Referenced by configure_ssc(), ssc_i2s_set_receiver(), ssc_i2s_set_transmitter(), ssc_set_receiver(), and ssc_set_transmitter().
uint32_t data_frame_opt_t::ul_fslen |
Frame Sync. length should be 0 to 15.
Referenced by configure_ssc(), ssc_i2s_set_receiver(), ssc_i2s_set_transmitter(), ssc_set_receiver(), and ssc_set_transmitter().
uint32_t data_frame_opt_t::ul_fslen_ext |
Frame Sync. length extension field, should be 0 to 15.
Referenced by configure_ssc(), ssc_set_receiver(), and ssc_set_transmitter().
uint32_t data_frame_opt_t::ul_fsos |
Frame Sync.
output selection. For receiver configuration, one of SSC_RFMR_FSOS_NONE, SSC_RFMR_FSOS_NEGATIVE, SSC_RFMR_FSOS_POSITIVE, SSC_RFMR_FSOS_LOW, SSC_RFMR_FSOS_HIGH or SSC_RFMR_FSOS_TOGGLING. For transmitter configuration, one of SSC_TFMR_FSOS_NONE, SSC_TFMR_FSOS_NEGATIVE, SSC_TFMR_FSOS_POSITIVE SSC_TFMR_FSOS_LOW, SSC_TFMR_FSOS_HIGH, SSC_TFMR_FSOS_TOGGLING,
Referenced by configure_ssc(), ssc_i2s_set_receiver(), ssc_i2s_set_transmitter(), ssc_set_receiver(), and ssc_set_transmitter().
uint32_t data_frame_opt_t::ul_msbf |
Bit sequence LSBF or MSBF.
For receiver configuration, SSC_RFMR_MSBF or 0. For transmitter configuration, SSC_TFMR_MSBF or 0.
Referenced by configure_ssc(), ssc_i2s_set_receiver(), ssc_i2s_set_transmitter(), ssc_set_receiver(), and ssc_set_transmitter().