Transceiver.
This driver provides access to the main features of the SN65HVD234 transceiver.
Control the RS and EN pin level for SN65HVD234.
Macros | |
#define | CAN_EN_HIGH true |
#define | CAN_EN_LOW false |
#define | CAN_RS_HIGH true |
#define | CAN_RS_LOW false |
Functions | |
void | sn65hvd234_disable (sn65hvd234_ctrl_t *p_component) |
Disable transceiver. More... | |
void | sn65hvd234_disable_low_power (sn65hvd234_ctrl_t *p_component) |
Resume to Normal mode by exiting from low power mode. More... | |
void | sn65hvd234_enable (sn65hvd234_ctrl_t *p_component) |
Enable transceiver. More... | |
void | sn65hvd234_enable_low_power (sn65hvd234_ctrl_t *p_component) |
Turn the component into low power mode, listening only. More... | |
void | sn65hvd234_set_en (sn65hvd234_ctrl_t *p_component, uint32_t pin_idx) |
Initialize EN pin for transceiver. More... | |
void | sn65hvd234_set_rs (sn65hvd234_ctrl_t *p_component, uint32_t pin_idx) |
Initialize RS pin for transceiver. More... | |
#define CAN_EN_HIGH true |
Referenced by sn65hvd234_enable().
#define CAN_EN_LOW false |
Referenced by sn65hvd234_disable().
#define CAN_RS_HIGH true |
Referenced by sn65hvd234_enable_low_power().
#define CAN_RS_LOW false |
Referenced by sn65hvd234_disable_low_power().
void sn65hvd234_disable | ( | sn65hvd234_ctrl_t * | p_component | ) |
Disable transceiver.
p_component | Pointer to SN65HVD234 control structure. |
References CAN_EN_LOW, ioport_set_pin_level(), and sn65hvd234_ctrl_t::pio_en_idx.
Referenced by main().
void sn65hvd234_disable_low_power | ( | sn65hvd234_ctrl_t * | p_component | ) |
Resume to Normal mode by exiting from low power mode.
p_component | Pointer to SN65HVD234 control structure. |
References CAN_RS_LOW, ioport_set_pin_level(), and sn65hvd234_ctrl_t::pio_rs_idx.
Referenced by main().
void sn65hvd234_enable | ( | sn65hvd234_ctrl_t * | p_component | ) |
Enable transceiver.
p_component | Pointer to SN65HVD234 control structure. |
References CAN_EN_HIGH, ioport_set_pin_level(), and sn65hvd234_ctrl_t::pio_en_idx.
Referenced by main().
void sn65hvd234_enable_low_power | ( | sn65hvd234_ctrl_t * | p_component | ) |
Turn the component into low power mode, listening only.
p_component | Pointer to SN65HVD234 control structure. |
References CAN_RS_HIGH, ioport_set_pin_level(), and sn65hvd234_ctrl_t::pio_rs_idx.
Referenced by main().
void sn65hvd234_set_en | ( | sn65hvd234_ctrl_t * | p_component, |
uint32_t | pin_idx | ||
) |
Initialize EN pin for transceiver.
p_component | Pointer to SN65HVD234 control structure. |
pin_idx | The pin index value for transceiver EN pin. |
References sn65hvd234_ctrl_t::pio_en_idx.
Referenced by main().
void sn65hvd234_set_rs | ( | sn65hvd234_ctrl_t * | p_component, |
uint32_t | pin_idx | ||
) |
Initialize RS pin for transceiver.
p_component | Pointer to SN65HVD234 control structure. |
pin_idx | The pin index value for transceiver RS pin. |
References sn65hvd234_ctrl_t::pio_rs_idx.
Referenced by main().