Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
C42364A LCD Glass Example for SAM4L_EK Documentation

Introduction

This is the documentation for the data structures, functions, variables, defines, enums, and typedefs for the C42364A LCD Glass component example. It also comes bundled with an application-example of usage.

This example demonstrates how to use the C42364A LCD Glass driver with the 32 KHz oscillator crystal.

Main Files

  • c42364a_lcdca.c: C42364A LCD Glass component driver using LCDCA;
  • c42364a_slcdc.c: C42364A LCD Glass component driver using SLCDC;
  • c42364a.h: C42364A LCD Glass component driver header file;
  • c42364a_example.c: C42364A LCD Glass component example application.

Compilation Information

This software is written for GNU GCC and IAR Embedded Workbench for Atmel. Other compilers may or may not work.

Device Information

All SAM devices with an LCDCA or SLCDC connected to C42364A LCD Glass component and a USART module can be used.

Configuration Information

  • PC terminal settings:
    • 115200 bps,
    • 8 data bits,
    • no parity bit,
    • 1 stop bit,
    • no flow control.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/