Microchip® Advanced Software Framework

conf_hx8347a.h File Reference

HX8347A configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "board.h"

Macros

#define HX8347A_LCD_BASE   (BOARD_LCD_BASE)
 Configuration of the HX8347A LCD display driver. More...
 
#define HX8347A_LCD_RS   (BOARD_LCD_RS)
 address used to read/write from/to registers or RAM More...
 

#define HX8347A_LCD_BASE   (BOARD_LCD_BASE)

Configuration of the HX8347A LCD display driver.

Interface configuration

Currently only EBI mode supported

address used to write to the index register

#define HX8347A_LCD_RS   (BOARD_LCD_RS)

address used to read/write from/to registers or RAM