Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ili9325 unit Test for SAM4S Documentation

Introduction

This is the unit test application for the ili9325 driver. It consists of test cases for the following functionality:

  • ili9325 init
  • ili9325 control setting
  • ili9325 data read/write

Main Files

Device Info

SAM3S devices can be used. This example has been tested with the following setup:

  • sam3s4c_sam3s_ek
  • sam3sd8c_sam3s_ek2
  • sam4s16c_sam4s_ek
  • sam4sd32c_sam4s_ek2

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/