Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_AAT3155 |
Indicates board has an AAT3155 external component to control LCD backlight. More... | |
#define | CONF_BOARD_ILI93XX |
Indicates board has an ILI93xx external component to control LCD. More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0). More... | |
#define CONF_BOARD_AAT3155 |
Indicates board has an AAT3155 external component to control LCD backlight.
#define CONF_BOARD_ILI93XX |
Indicates board has an ILI93xx external component to control LCD.
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0).
Referenced by configure_console().