Microchip® Advanced Software Framework

aat31xx.h File Reference

API driver for component aat31xx.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "conf_board.h"

Macros

#define AAT31XX_AVG_BACKLIGHT_LEVEL   8
 
#define AAT31XX_MAX_BACKLIGHT_LEVEL   16
 
#define AAT31XX_MIN_BACKLIGHT_LEVEL   1
 

Functions

void aat31xx_disable_backlight (void)
 Switch off backlight. More...
 
void aat31xx_set_backlight (uint32_t ul_level)
 Set the LCD backlight level. More...
 

#define AAT31XX_AVG_BACKLIGHT_LEVEL   8

Referenced by main().

#define AAT31XX_MAX_BACKLIGHT_LEVEL   16

Referenced by aat31xx_set_backlight().

#define AAT31XX_MIN_BACKLIGHT_LEVEL   1

Referenced by aat31xx_set_backlight().