Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ili93xx unit Test for SAM4E Documentation

Introduction

This is the unit test application for the ili9325 driver. It consists of test cases for the following functionality:

  • ili93xx init
  • ili93xx control setting
  • ili93xx data read/write

Main Files

Device Info

SAM3S ans SAM4E devices can be used. This example has been tested with the following setup:

  • sam4e16e_sam4e_ek

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/