#include <ili9488.h>
Data Fields | |
struct { | |
uint8_t byte_24 | |
uint8_t byte_32 | |
uint8_t byte_8 | |
uint8_t byte_l6 | |
} | byte |
struct { | |
uint16_t half_word_h | |
uint16_t half_word_l | |
} | half_word |
uint32_t | value |
struct { ... } _union_type::byte |
uint8_t _union_type::byte_24 |
uint8_t _union_type::byte_32 |
uint8_t _union_type::byte_8 |
uint8_t _union_type::byte_l6 |
struct { ... } _union_type::half_word |
uint16_t _union_type::half_word_h |
uint16_t _union_type::half_word_l |
uint32_t _union_type::value |