Board configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_OV7740_IMAGE_SENSOR |
Enable OV7740 image sensor init. More... | |
#define | CONF_BOARD_PCK0 |
Configure PCK0 pins (for OV7740 communications). More... | |
#define | CONF_BOARD_TWI0 |
Configure TWI0 pins (for OV7740 communications). More... | |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0). More... | |
#define | OV7740_DATA_BUS_ID OV_DATA_BUS_ID |
#define | OV7740_DATA_BUS_PIO OV_DATA_BUS_PIO |
#define | OV7740_VSYNC_ID OV_VSYNC_ID |
#define | OV7740_VSYNC_MASK OV_VSYNC_MASK |
#define | OV7740_VSYNC_PIO OV_VSYNC_PIO |
#define | OV7740_VSYNC_TYPE OV_VSYNC_TYPE |
#define | OV_POWER_MASK OV_SW_OVT_MASK |
#define | OV_POWER_PIO OV_SW_OVT_PIO |
#define CONF_BOARD_OV7740_IMAGE_SENSOR |
Enable OV7740 image sensor init.
#define CONF_BOARD_PCK0 |
Configure PCK0 pins (for OV7740 communications).
#define CONF_BOARD_TWI0 |
Configure TWI0 pins (for OV7740 communications).
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONSOLE_UART_ID ID_UART0 |
Usart Hw ID used by the console (UART0).
Referenced by main().
#define OV7740_DATA_BUS_ID OV_DATA_BUS_ID |
#define OV7740_DATA_BUS_PIO OV_DATA_BUS_PIO |
Referenced by ov7740_test_capture_process_run().
#define OV7740_VSYNC_ID OV_VSYNC_ID |
Referenced by init_vsync_interrupts().
#define OV7740_VSYNC_MASK OV_VSYNC_MASK |
Referenced by init_vsync_interrupts(), and ov7740_test_capture_process_run().
#define OV7740_VSYNC_PIO OV_VSYNC_PIO |
Referenced by init_vsync_interrupts(), and ov7740_test_capture_process_run().
#define OV7740_VSYNC_TYPE OV_VSYNC_TYPE |
Referenced by init_vsync_interrupts().
#define OV_POWER_MASK OV_SW_OVT_MASK |
Referenced by capture_init().
#define OV_POWER_PIO OV_SW_OVT_PIO |
Referenced by capture_init().