Input parameters when initializing the TWI module mode.
#include <twi.h>
Data Fields | |
uint8_t | chip |
The desired address. More... | |
uint32_t | master_clk |
MCK for TWI. More... | |
uint8_t | smbus |
SMBUS mode (set 1 to use SMBUS quick command, otherwise don't). More... | |
uint32_t | speed |
The baud rate of the TWI bus. More... | |
uint8_t twi_options::chip |
The desired address.
uint32_t twi_options::master_clk |
MCK for TWI.
Referenced by capture_init(), and twi_master_init().
uint8_t twi_options::smbus |
SMBUS mode (set 1 to use SMBUS quick command, otherwise don't).
Referenced by twi_master_init().
uint32_t twi_options::speed |
The baud rate of the TWI bus.
Referenced by capture_init(), and twi_master_init().