Microchip® Advanced Software Framework

conf_test.h File Reference

Unit test configuration.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_TEST_BAUDRATE   (115200UL)
 Baudrate setting : 115200. More...
 
#define CONF_TEST_CHARLENGTH   US_MR_CHRL_8_BIT
 Char setting : 8-bit character length (don't care for UART) More...
 
#define CONF_TEST_PARITY   UART_MR_PAR_NO
 Parity setting : No parity check. More...
 
#define CONF_TEST_STOPBITS   US_MR_NBSTOP_1_BIT
 Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART) More...
 
#define CONF_TEST_USART   CONSOLE_UART
 USART Interface : Console UART. More...
 

#define CONF_TEST_BAUDRATE   (115200UL)

Baudrate setting : 115200.

#define CONF_TEST_CHARLENGTH   US_MR_CHRL_8_BIT

Char setting : 8-bit character length (don't care for UART)

#define CONF_TEST_PARITY   UART_MR_PAR_NO

Parity setting : No parity check.

#define CONF_TEST_STOPBITS   US_MR_NBSTOP_1_BIT

Stopbit setting : No extra stopbit, i.e., use 1 (don't care for UART)

#define CONF_TEST_USART   CONSOLE_UART

USART Interface : Console UART.

Referenced by main().