Analog Comparator interface driver for SAM4L.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
static void | _ac_set_config (struct ac_dev_inst *const dev_inst, struct ac_config *const cfg) |
void | ac_ch_set_config (struct ac_dev_inst *const dev_inst, uint32_t channel, struct ac_ch_config *cfg) |
Configure the specified ACIFC channel. More... | |
void | ac_disable (struct ac_dev_inst *const dev_inst) |
Disable the ACIFC Module. More... | |
void | ac_disable_interrupt (struct ac_dev_inst *const dev_inst, ac_interrupt_source_t source) |
Disable the specified ACIFC interrupt source. More... | |
void | ac_enable (struct ac_dev_inst *const dev_inst) |
Enable the ACIFC module. More... | |
void | ac_enable_interrupt (struct ac_dev_inst *const dev_inst, ac_interrupt_source_t source) |
Enable the specified ACIFC interrupt source. More... | |
enum status_code | ac_init (struct ac_dev_inst *const dev_inst, Acifc *const ac, struct ac_config *const cfg) |
Initialize the ACIFC module. More... | |
static void | ac_interrupt_handler (void) |
void | ac_set_callback (struct ac_dev_inst *const dev_inst, ac_interrupt_source_t source, ac_callback_t callback, uint8_t irq_level) |
Set the ACIFC interrupt callback. More... | |
void | ac_win_set_config (struct ac_dev_inst *const dev_inst, uint32_t window, struct ac_win_config *cfg) |
Configure the specified ACIFC window. More... | |
void | ACIFC_Handler (void) |
Variables | |
struct ac_dev_inst * | _ac_instance |
ac_callback_t | ac_callback_pointer [AC_INTERRUPT_NUM] |
|
inlinestatic |
Configure the ACIFC module.
[in] | dev_inst | Driver structure pointer |
[in] | cfg | Module configuration structure pointer |
References Assert, ac_config::event_trigger, and ac_dev_inst::hw_dev.
Referenced by ac_init().
|
static |
ACIFC interrupt handler.
References ac_get_interrupt_mask(), ac_get_interrupt_status(), and AC_INTERRUPT_WINDOW_0.
Referenced by ACIFC_Handler().
void ACIFC_Handler | ( | void | ) |
Interrupt handler for ACIFC interrupt.
References ac_interrupt_handler().
struct ac_dev_inst* _ac_instance |
ac_callback_t ac_callback_pointer[AC_INTERRUPT_NUM] |