Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_ADC
 ADC example definition for pin. More...
 
#define CONF_BOARD_UART_CONSOLE
 Enable Com Port. More...
 
#define CONSOLE_PINS   {PINS_UART}
 Pins description corresponding to Rxd,Txd, (UART pins) More...
 
#define CONSOLE_UART_ID   ID_UART
 Usart Hw ID used by the console (UART0). More...
 

#define CONF_BOARD_ADC

ADC example definition for pin.

#define CONF_BOARD_UART_CONSOLE

Enable Com Port.

#define CONSOLE_PINS   {PINS_UART}

Pins description corresponding to Rxd,Txd, (UART pins)

#define CONSOLE_UART_ID   ID_UART

Usart Hw ID used by the console (UART0).

Referenced by configure_console().