![o](ftv2node.png) adc.c | Analog-to-Digital Converter (ADC/ADC12B) driver for SAM |
![o](ftv2node.png) adc.h | Analog-to-Digital Converter (ADC/ADC12B) driver for SAM |
![o](ftv2node.png) adc_sam3u.c | Analog-to-Digital Converter (ADC/ADC12B) driver for SAM |
![o](ftv2node.png) adc_temp_sensor_example.c | ADC temperature sensor example for SAM |
![o](ftv2node.png) board.h | Standard board header file |
![o](ftv2node.png) compiler.h | Commonly used includes, types and macros |
![o](ftv2node.png) conf_board.h | Board configuration |
![o](ftv2node.png) conf_clock.h | SAM4S clock configuration |
![o](ftv2node.png) conf_uart_serial.h | Serial USART service configuration |
![o](ftv2node.png) genclk.h | Generic clock management |
![o](ftv2node.png) sam4s/genclk.h | Chip-specific generic clock management |
![o](ftv2node.png) gpio.h | Common GPIO API |
![o](ftv2node.png) init.c | SAM4S-XPLAINED board init |
![o](ftv2node.png) interrupt.h | Global interrupt management for 8- and 32-bit AVR |
![o](ftv2node.png) interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![o](ftv2node.png) interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![o](ftv2node.png) io.h | Arch file for SAM |
![o](ftv2node.png) ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![o](ftv2node.png) ioport_pio.h | SAM architecture specific IOPORT service implementation header file |
![o](ftv2node.png) led.c | SAM4S-XPLAINED LEDs support package |
![o](ftv2node.png) led.h | SAM4S-XPLAINED LEDs support package |
![o](ftv2node.png) mrepeat.h | Preprocessor macro repeating utils |
![o](ftv2node.png) osc.h | Oscillator management |
![o](ftv2node.png) sam4s/osc.h | Chip-specific oscillator management functions |
![o](ftv2node.png) parts.h | Atmel part identification macros |
![o](ftv2node.png) pio.c | Parallel Input/Output (PIO) Controller driver for SAM |
![o](ftv2node.png) pio.h | Parallel Input/Output (PIO) Controller driver for SAM |
![o](ftv2node.png) pio_handler.c | Parallel Input/Output (PIO) interrupt handler for SAM |
![o](ftv2node.png) pio_handler.h | Parallel Input/Output (PIO) interrupt handler for SAM |
![o](ftv2node.png) pll.h | PLL management |
![o](ftv2node.png) sam4s/pll.h | Chip-specific PLL definitions |
![o](ftv2node.png) pmc.c | Power Management Controller (PMC) driver for SAM |
![o](ftv2node.png) pmc.h | Power Management Controller (PMC) driver for SAM |
![o](ftv2node.png) preprocessor.h | Preprocessor utils |
![o](ftv2node.png) read.c | System-specific implementation of the _read function used by the standard library |
![o](ftv2node.png) sam4s_xplained.h | SAM4S-XPLAINED Board Definition |
![o](ftv2node.png) sam_gpio.h | GPIO service for SAM |
![o](ftv2node.png) serial.h | Serial Mode management |
![o](ftv2node.png) sleep.c | Sleep mode access |
![o](ftv2node.png) sleep.h | Sleep mode access |
![o](ftv2node.png) status_codes.h | Status code definitions |
![o](ftv2node.png) stdio_serial.h | Common Standard I/O Serial Management |
![o](ftv2node.png) stringz.h | Preprocessor stringizing utils |
![o](ftv2node.png) sysclk.c | Chip-specific system clock management functions |
![o](ftv2node.png) sam4s/sysclk.h | Chip-specific system clock management functions |
![o](ftv2node.png) sysclk.h | System clock management |
![o](ftv2node.png) tpaste.h | Preprocessor token pasting utils |
![o](ftv2node.png) uart.c | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![o](ftv2node.png) uart.h | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![o](ftv2node.png) uart_serial.h | Uart Serial for SAM |
![o](ftv2node.png) usart.c | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![o](ftv2node.png) usart.h | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![o](ftv2node.png) usart_serial.c | USART Serial driver functions |
![\](ftv2lastnode.png) write.c | System-specific implementation of the _write function used by the standard library |