Microchip® Advanced Software Framework

adc_ch_config Struct Reference

Parameters for the configuration of the Sequencer.

#include <adcife.h>

Data Fields

uint16_t high_threshold
 HighThreshold value. More...
 
uint16_t internal_timer_max_count
 Internal Timer Max Counter. More...
 
uint16_t low_threshold
 LowThreshold value. More...
 
struct adc_seq_configseq_cfg
 
uint8_t window_mode
 Window Monitor Mode. More...
 

uint16_t adc_ch_config::high_threshold

HighThreshold value.

Referenced by adc_ch_get_config_defaults(), and adc_ch_set_config().

uint16_t adc_ch_config::internal_timer_max_count

Internal Timer Max Counter.

Referenced by adc_ch_get_config_defaults(), and start_adc().

uint16_t adc_ch_config::low_threshold

LowThreshold value.

Referenced by adc_ch_get_config_defaults(), and adc_ch_set_config().

struct adc_seq_config* adc_ch_config::seq_cfg
uint8_t adc_ch_config::window_mode

Window Monitor Mode.

Referenced by adc_ch_get_config_defaults(), and adc_ch_set_config().