Parameters for the configuration of the Sequencer.
#include <adcife.h>
Data Fields | |
uint32_t | bipolar:1 |
conversion mode More... | |
uint32_t | gain:3 |
gain value More... | |
uint32_t | gcomp:1 |
Gain Compensation. More... | |
uint32_t | hwla:1 |
Half Word Left Adjust. More... | |
uint32_t | internal:2 |
Internal Voltage Sources Selection. More... | |
uint32_t | muxneg:3 |
MUX selection on Negative ADC input channel. More... | |
uint32_t | muxpos:4 |
MUX selection on Positive ADC input channel. More... | |
uint32_t | res:1 |
Sequencer resolution. More... | |
uint32_t | reserved:1 |
uint32_t | reserved2:1 |
uint32_t | reserved3:1 |
uint32_t | reserved4:1 |
uint32_t | reserved5:5 |
uint32_t | reserved6:1 |
uint32_t | trgsel:3 |
Trigger selection. More... | |
uint32_t | zoomrange:3 |
Zoom shift/unipolar reference source selection. More... | |
uint32_t adc_seq_config::bipolar |
conversion mode
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::gain |
gain value
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::gcomp |
Gain Compensation.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::hwla |
Half Word Left Adjust.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::internal |
Internal Voltage Sources Selection.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::muxneg |
MUX selection on Negative ADC input channel.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::muxpos |
MUX selection on Positive ADC input channel.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::res |
Sequencer resolution.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::reserved |
uint32_t adc_seq_config::reserved2 |
uint32_t adc_seq_config::reserved3 |
uint32_t adc_seq_config::reserved4 |
uint32_t adc_seq_config::reserved5 |
uint32_t adc_seq_config::reserved6 |
uint32_t adc_seq_config::trgsel |
Trigger selection.
Referenced by adc_ch_get_config_defaults().
uint32_t adc_seq_config::zoomrange |
Zoom shift/unipolar reference source selection.
Referenced by adc_ch_get_config_defaults(), and start_adc().