Serial USART service configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_UART COM_PORT_USART |
USART Interface. More... | |
#define | CONF_UART_BAUDRATE (115200UL) |
Baudrate setting. More... | |
#define | CONF_UART_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting. More... | |
#define | CONF_UART_PARITY US_MR_PAR_NO |
Parity setting. More... | |
#define | CONF_UART_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting. More... | |
#define | USE_USART |
#define CONF_UART COM_PORT_USART |
USART Interface.
Referenced by configure_console().
#define CONF_UART_BAUDRATE (115200UL) |
Baudrate setting.
Referenced by configure_console().
#define CONF_UART_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting.
Referenced by configure_console().
#define CONF_UART_PARITY US_MR_PAR_NO |
Parity setting.
Referenced by configure_console().
#define CONF_UART_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting.
Referenced by configure_console().
#define USE_USART |