ADC Configuration structure.
#include <adcife.h>
Data Fields | |
bool | clksel |
Clock Selection for sequencer/ADC cell. More... | |
uint8_t | prescal |
Prescaler Rate Slection. More... | |
uint8_t | refsel |
ADC Reference selection. More... | |
uint8_t | speed |
ADC current reduction. More... | |
uint8_t | start_up |
Startup time. More... | |
bool adc_config::clksel |
Clock Selection for sequencer/ADC cell.
Referenced by adc_get_config_defaults(), and adc_set_config().
uint8_t adc_config::prescal |
Prescaler Rate Slection.
Referenced by adc_get_config_defaults(), adc_set_config(), and main().
uint8_t adc_config::refsel |
ADC Reference selection.
Referenced by adc_get_config_defaults(), and adc_set_config().
uint8_t adc_config::speed |
ADC current reduction.
Referenced by adc_get_config_defaults(), and adc_set_config().
uint8_t adc_config::start_up |
Startup time.
Referenced by adc_get_config_defaults(), and adc_set_config().