Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ADCIFE unit Test for SAM4L Documentation

Introduction

This is the unit test application for the ADCIFE driver. It consists of test cases for the following functionality:

  • Initialize test
  • Differential test
  • Internal Timer trigger test
  • Multichannel test
  • Window mode test

Main Files

Device Info

The SAM4L devices can be used. This example has been tested with the following setup:

  • sam4lc4c_sam4l_ek
  • sam4lc4c_sam4l_xplained_pro
  • sam4lc8c_sam4l8_xplained_pro

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/