PDCA channel options.
#include <pdca.h>
Data Fields | |
volatile void * | addr |
Memory address. More... | |
bool | etrig |
Enable (true ) or disable (false ) the transfer upon event trigger. More... | |
uint32_t | pid |
Select peripheral ID. More... | |
volatile void * | r_addr |
Next memory address. More... | |
uint32_t | r_size |
Next transfer counter. More... | |
bool | ring |
Ring buffer function. More... | |
uint32_t | size |
Transfer counter. More... | |
uint32_t | transfer_size |
Select the size of the transfer (byte, half-word or word) More... | |
volatile void* pdca_channel_config_t::addr |
Memory address.
Referenced by ecb_mode_test_pdca(), and pdca_channel_set_config().
bool pdca_channel_config_t::etrig |
Enable (true
) or disable (false
) the transfer upon event trigger.
Referenced by pdca_channel_set_config().
uint32_t pdca_channel_config_t::pid |
Select peripheral ID.
Referenced by ecb_mode_test_pdca(), and pdca_channel_set_config().
volatile void* pdca_channel_config_t::r_addr |
Next memory address.
Referenced by ecb_mode_test_pdca(), and pdca_channel_set_config().
uint32_t pdca_channel_config_t::r_size |
Next transfer counter.
Referenced by ecb_mode_test_pdca(), and pdca_channel_set_config().
bool pdca_channel_config_t::ring |
Ring buffer function.
Referenced by pdca_channel_set_config().
uint32_t pdca_channel_config_t::size |
Transfer counter.
Referenced by ecb_mode_test_pdca(), and pdca_channel_set_config().
uint32_t pdca_channel_config_t::transfer_size |
Select the size of the transfer (byte, half-word or word)
Referenced by ecb_mode_test_pdca(), and pdca_channel_set_config().