Microchip® Advanced Software Framework

unit_tests.c File Reference

Unit tests for AES driver.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include <conf_test.h>

Macros

#define AES_EXAMPLE_REFBUF_SIZE   4
 
#define PDCA_RX_CHANNEL   0
 
#define PDCA_TX_CHANNEL   1
 

Functions

static void aes_callback (void)
 The AES interrupt call back function. More...
 
static void aes_callback_pdca (void)
 The AES interrupt call back function. More...
 
int main (void)
 Run AES driver unit tests. More...
 
static void run_cbc_mode_test (const struct test_case *test)
 Test CBC mode encryption and decryption. More...
 
static void run_cfb128_mode_test (const struct test_case *test)
 Test CFB128 mode encryption and decryption. More...
 
static void run_ctr_mode_test (const struct test_case *test)
 Test CTR mode encryption and decryption. More...
 
static void run_ecb_mode_test (const struct test_case *test)
 Test ECB mode encryption and decryption. More...
 
static void run_ecb_mode_test_pdca (const struct test_case *test)
 Test ECB mode encryption and decryption with PDCA. More...
 
static void run_ofb_mode_test (const struct test_case *test)
 Test OFB mode encryption and decryption. More...
 

Variables

volatile bool flag = false
 
struct aes_config g_aes_cfg
 AES configuration. More...
 
struct aes_dev_inst g_aes_inst
 AES instance. More...
 
static uint32_t output_data [AES_EXAMPLE_REFBUF_SIZE]
 
pdca_channel_config_t PDCA_RX_OPTIONS
 PDCA channel options. More...
 
pdca_channel_config_t PDCA_TX_OPTIONS
 
volatile bool state = false
 
sample data from NIST-800-38A appendix F
const uint32_t ref_plain_text [AES_EXAMPLE_REFBUF_SIZE]
 Reference plain data. More...
 
const uint32_t ref_cipher_text_ecb [AES_EXAMPLE_REFBUF_SIZE]
 Reference ECB cipher data. More...
 
const uint32_t ref_cipher_text_cbc [AES_EXAMPLE_REFBUF_SIZE]
 Reference CBC cipher data. More...
 
const uint32_t ref_cipher_text_cfb128 [AES_EXAMPLE_REFBUF_SIZE]
 Reference CFB128 cipher data. More...
 
const uint32_t ref_cipher_text_ofb [AES_EXAMPLE_REFBUF_SIZE]
 Reference OFB cipher data. More...
 
const uint32_t ref_cipher_text_ctr [AES_EXAMPLE_REFBUF_SIZE]
 Reference CTR cipher data. More...
 
const uint32_t key128 [4]
 Cipher 128 bits key array. More...
 
const uint32_t init_vector [4]
 Init vector array for ECB, CBC, CFB128 and OFB mode. More...
 
const uint32_t init_vector_ctr [4]
 Init vector array for CTR mode. More...
 

#define AES_EXAMPLE_REFBUF_SIZE   4

Referenced by run_ecb_mode_test_pdca().

#define PDCA_RX_CHANNEL   0
#define PDCA_TX_CHANNEL   1

Referenced by run_ecb_mode_test_pdca().

static void aes_callback ( void  )
static

The AES interrupt call back function.

References aes_read_output_data(), g_aes_inst, output_data, and state.

Referenced by main(), and run_ecb_mode_test_pdca().

static void aes_callback_pdca ( void  )
static

The AES interrupt call back function.

References PDCA_CH_TRANSFER_COMPLETED, pdca_channel_enable(), pdca_get_channel_status(), PDCA_RX_CHANNEL, and state.

Referenced by run_ecb_mode_test_pdca().

struct aes_config g_aes_cfg

AES configuration.

Referenced by main().

const uint32_t init_vector[4]
Initial value:
= {
0x03020100,
0x07060504,
0x0b0a0908,
0x0f0e0d0c
}

Init vector array for ECB, CBC, CFB128 and OFB mode.

Referenced by run_cbc_mode_test(), run_cfb128_mode_test(), and run_ofb_mode_test().

const uint32_t init_vector_ctr[4]
Initial value:
= {
0xf3f2f1f0,
0xf7f6f5f4,
0xfbfaf9f8,
0xfffefdfc
}

Init vector array for CTR mode.

Referenced by run_ctr_mode_test().

const uint32_t key128[4]
Initial value:
= {
0x16157e2b,
0xa6d2ae28,
0x8815f7ab,
0x3c4fcf09
}

Cipher 128 bits key array.

Referenced by run_cbc_mode_test(), run_cfb128_mode_test(), run_ctr_mode_test(), run_ecb_mode_test(), run_ecb_mode_test_pdca(), and run_ofb_mode_test().

pdca_channel_config_t PDCA_RX_OPTIONS

PDCA channel options.

pdca_channel_config_t PDCA_TX_OPTIONS
const uint32_t ref_cipher_text_cbc[AES_EXAMPLE_REFBUF_SIZE]
Initial value:
= {
0xacab4976,
0x46b21981,
0x9b8ee9ce,
0x7d19e912
}

Reference CBC cipher data.

Referenced by run_cbc_mode_test().

const uint32_t ref_cipher_text_cfb128[AES_EXAMPLE_REFBUF_SIZE]
Initial value:
= {
0x2ed93f3b,
0x20ad2db7,
0xf8493433,
0x4afb3ce8
}

Reference CFB128 cipher data.

Referenced by run_cfb128_mode_test().

const uint32_t ref_cipher_text_ctr[AES_EXAMPLE_REFBUF_SIZE]
Initial value:
= {
0x91614d87,
0x26e320b6,
0x6468ef1b,
0xceb60d99
}

Reference CTR cipher data.

Referenced by run_ctr_mode_test().

const uint32_t ref_cipher_text_ecb[AES_EXAMPLE_REFBUF_SIZE]
Initial value:
= {
0xb47bd73a,
0x60367a0d,
0xf3ca9ea8,
0x97ef6624
}

Reference ECB cipher data.

Referenced by run_ecb_mode_test(), and run_ecb_mode_test_pdca().

const uint32_t ref_cipher_text_ofb[AES_EXAMPLE_REFBUF_SIZE]
Initial value:
= {
0x2ed93f3b,
0x20ad2db7,
0xf8493433,
0x4afb3ce8
}

Reference OFB cipher data.

Referenced by run_ofb_mode_test().

const uint32_t ref_plain_text[AES_EXAMPLE_REFBUF_SIZE]
Initial value:
= {
0xe2bec16b,
0x969f402e,
0x117e3de9,
0x2a179373
}

Reference plain data.

Referenced by run_cbc_mode_test(), run_cfb128_mode_test(), run_ctr_mode_test(), run_ecb_mode_test(), run_ecb_mode_test_pdca(), and run_ofb_mode_test().