Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
AES - Advanced Encryption Standard Module unit tests on SAME70 Documentation

Introduction

This is the unit test application for the AES driver. It contains two test case for the AES module:

  • Test alarm interrupt and wakeup functions in calendar/counter mode.
  • Test periodic interrupt and wakeup functions in counter mode.

Main Files

Device Info

All SAM devices with an AES module can be used. This example has been tested with the following setup:

  • sam4e16e_sam4e_ek
  • sam4c16c_sam4c_ek
  • sam4cp16b_sam4cp16bmb
  • same70q21_same70_xplained_pro
  • samv71q21_samv71_xplained_ultra

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/