AFEC Temperature Sensor configuration structure.
#include <afec.h>
Data Fields | |
uint16_t | high_threshold |
Temperature High Threshold. More... | |
uint16_t | low_threshold |
Temperature Low Threshold. More... | |
enum afec_temp_cmp_mode | mode |
Temperature Comparison Mode. More... | |
bool | rctc |
RTC Trigger mode. More... | |
uint16_t afec_temp_sensor_config::high_threshold |
Temperature High Threshold.
Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().
uint16_t afec_temp_sensor_config::low_threshold |
Temperature Low Threshold.
Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().
enum afec_temp_cmp_mode afec_temp_sensor_config::mode |
Temperature Comparison Mode.
Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().
bool afec_temp_sensor_config::rctc |
RTC Trigger mode.
Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().