Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
AFEC Temp Sensor Example on _SAMV71-Xplained-Ultra Documentation

Introduction

This is the unit test application for the AFEC driver. It consists of test cases for the following functionality:

  • TC trigger test
  • Comparison window test

Main Files

Device Info

The SAM4E ,SAMV71-Xplained-Ultra ,SAME70-Xplained-Pro devices can be used.

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/