Sleep mode access.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | EFC0 EFC |
Functions | |
bool | pmc_is_wakeup_clocks_restored (void) |
Check if clocks are restored after wakeup (For WAIT mode. More... | |
static __always_inline void | pmc_restore_clock_setting (const uint32_t osc_setting, const uint32_t pll0_setting, const uint32_t pll1_setting, const uint32_t mck_setting, const uint32_t fmr_setting) |
Restore clock settings. More... | |
static __always_inline void | pmc_save_clock_settings (uint32_t *p_osc_setting, uint32_t *p_pll0_setting, uint32_t *p_pll1_setting, uint32_t *p_mck_setting, uint32_t *p_fmr_setting, const bool disable_xtal) |
Save clock settings and shutdown PLLs. More... | |
void | pmc_sleep (int sleep_mode) |
Enter sleep mode. More... | |
void | pmc_wait_wakeup_clocks_restore (pmc_callback_wakeup_clocks_restored_t callback) |
Variables | |
static volatile bool | b_is_sleep_clock_used = false |
If clocks are switched for some sleep mode. More... | |
static pmc_callback_wakeup_clocks_restored_t | callback_clocks_restored = NULL |
Callback invoked once when clocks are restored. More... | |
#define EFC0 EFC |
Referenced by pmc_restore_clock_setting(), and pmc_save_clock_settings().
|
static |
Restore clock settings.
References CKGR_MOR_KEY_PASSWD, EFC0, and UNUSED.
Referenced by pmc_sleep().
|
static |
Save clock settings and shutdown PLLs.
References CKGR_MOR_KEY_PASSWD, EFC0, pmc_disable_pllack(), pmc_disable_pllbck(), and pmc_disable_upll_clock().
Referenced by pmc_sleep().
If clocks are switched for some sleep mode.
Referenced by pmc_is_wakeup_clocks_restored().
|
static |
Callback invoked once when clocks are restored.
Referenced by pmc_sleep().