Structure for storing parameters for DMA view2 that can be performed by the DMA Master transfer.
#include <xdmac.h>
Data Fields | |
uint32_t | mbr_cfg |
Configuration Register. More... | |
uint32_t | mbr_da |
Destination Address Member. More... | |
uint32_t | mbr_nda |
Next Descriptor Address number. More... | |
uint32_t | mbr_sa |
Source Address Member. More... | |
uint32_t | mbr_ubc |
Microblock Control Member. More... | |
uint32_t lld_view2::mbr_cfg |
Configuration Register.
uint32_t lld_view2::mbr_da |
Destination Address Member.
uint32_t lld_view2::mbr_nda |
Next Descriptor Address number.
uint32_t lld_view2::mbr_sa |
Source Address Member.
uint32_t lld_view2::mbr_ubc |
Microblock Control Member.