Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
AST - Asynchronous Timer unit tests on SAM4L8 Xplained Pro Documentation

Introduction

This is the unit test application for the AST driver. It contains two test case for the AST module:

  • Test alarm interrupt and wakeup functions in calendar/counter mode.
  • Test periodic interrupt and wakeup functions in counter mode.

Main Files

Device Info

Only SAM4L devices can be used. This example has been tested with the following setup:

  • sam4lc4c_sam4l_ek
  • sam4lc4c_sam4l_xplained_pro
  • sam4lc8c_sam4l8_xplained_pro

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/