FLASHCALW - FLASH Controller Double-Word | See Quickstart guide for SAM FLASHCALW driver |
Universal Synchronous Asynchronous | Receiver Transmitter (USART) |
Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
BPM - Backup Power Manager | Driver for the BPM (Backup Power Manager) |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for AT91SAM |
Preprocessor - Macro Repeat | |
Preprocessor - Stringize | |
Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
AVR UC3 parts | |
AVR XMEGA parts | |
megaAVR parts | |
SAM parts | |
SAM4L Asynchronous Timer (AST) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Asynchronous Timer functionality |
Clock Management | |
DFLL Management | A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL |
Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
System Clock Management | See Quick Start Guide for the System Clock Management service (SAM4L) |
System Clock internals | |
Sleep manager | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
Busy-Wait Delay Routines | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
Common IOPORT API | See Quick start guide for the common IOPORT service |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
Universal Synchronous Asynchronous Receiver | Transmitter (USART) |
Test Suite Framework | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
WDT_SAM4L - SAM4L Watchdog Timer | Driver for the WDT (Watchdog Timer) |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
SAM4L Xplained Pro board | |
Configuration | Symbols to use for configuring the board and its initialization |
Features | Symbols that describe features and capabilities of the board |