Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oPower Management Controller (PMC)
oUniversal Asynchronous Receiver Transceiver (UART)The Universal Asynchronous Receiver Transmitter features a two-pin UART that can be used for communication and trace purposes and offers an ideal medium for in-situ programming solutions
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oPower Manager (PM)This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oController Area Network (CAN) DriverSee Quickstart guide for SAM CAN module.
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\Common IOPORT APISee Quick start guide for the common IOPORT service