Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
CAN unit Test for SAM3X Documentation

Introduction

This is the unit test application for the CAN driver. It contains only one test case for the CAN module:

  • CAN0 mailbox 0 & 1 communicate with CAN1 mailbox 0

Main Files

Device Info

SAM3X or SAM4E devices can be used. This example has been tested with the following setup:

  • sam3x8h_sam3x_ek
  • sam4e16e_sam4e_ek

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/