- Purpose
The CHIPID Example will help new users get familiar with Atmel's SAM microcontrollers. This example application shows how to read chip Id information data.
- Requirements
This example can be used on any SAM3/4 boards and SAMV71 Xplained Ultra board.
- Description
The example program reads Chip ID information and dump these information to debug console.
- Usage
- Build the program and download it inside the evaluation board.
- On the computer, open and configure a terminal application (e.g. HyperTerminal on Microsoft Windows) with these settings:
- 115200 bauds
- 8 bits of data
- No parity
- 1 stop bit
- No flow control
- Start the application.
- In the terminal window, the following text should appear (values depend on the board and chip used):
-- CHIPID Example --
-- xxxxx-xx
-- Compiled: xxx xx xxxx xx:xx:xx --
Version 0x0.
Embedded Processor Cortex-xx.
Nonvolatile program memory size xxx bytes.
Second nonvolatile program memory size None.
Internal SRAM size xxx bytes.
Architecture identifier xxxxxxxx Series.
Nonvolatile program memory type Embedded Flash Memory.
...