Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
CMCC Example for SAM4E_EK Documentation

Introduction

This is the documentation for the data structures, functions, variables, defines, enums, and typedefs for the CMCC driver.
It also gives several examples of usage of the CMCC module:

Main Files

Compilation Info

This software was written for the GNU GCC and IAR Systems compiler. Other compilers may or may not work.

Device Info

All SAM devices with an CMCC module can be used. This example has been tested with the following setup:

  • SAM4E evaluation kit.
  • SAM4C evaluation kit.
  • SAM4CMP and SAM4CMS demo board
  • SAMG55 Xplained Pro board

Setup Information

  • Please connect the DBGU port com to a PC
  • PC terminal settings:
    • 115200 bps,
    • 8 data bits,
    • no parity bit,
    • 1 stop bit,
    • no flow control.

Contact Information

For further information, visit Microchip.