Microchip® Advanced Software Framework

conf_dacc_sinewave_example.h File Reference

DACC sinewave example configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONSOLE_UART   CONF_UART
 
#define DACC_BASE   DACC
 DAC register base for test. More...
 
#define DACC_CHANNEL   0
 DAC channel used for test (PA06) More...
 

#define CONSOLE_UART   CONF_UART

Referenced by get_input_value(), and main().

#define DACC_BASE   DACC

DAC register base for test.

Referenced by main(), and SysTick_Handler().

#define DACC_CHANNEL   0

DAC channel used for test (PA06)

Referenced by display_menu(), main(), and SysTick_Handler().