Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

Symbols to use for configuring the board and its initialization.

Initialization

#define CONF_BOARD_KEEP_WATCHDOG_AT_INIT
 Let watchdog remain enabled. More...
 

#define CONF_BOARD_KEEP_WATCHDOG_AT_INIT

Let watchdog remain enabled.

If this symbol is defined, the watchdog is left running with its current configuration. Otherwise, it gets disabled during board initialization.