List Bit definitions: MII_DSCR.
Macros | |
#define | MII_BP4B5B (1u << 15) |
Bypass 4B5B Encoding and 5B4B Decoding. More... | |
#define | MII_BP_ADPOK (1u << 12) |
Bypass ADPOK. More... | |
#define | MII_BP_ALIGN (1u << 13) |
Bypass Symbol Alignment Function. More... | |
#define | MII_BP_SCR (1u << 14) |
Bypass Scrambler/Descrambler Function. More... | |
#define | MII_COLLED_CTL (1u << 5) |
Collision LED Enable. More... | |
#define | MII_F_LINK_100 (1u << 7) |
Force Good Link in 100Mbps. More... | |
#define | MII_FEF (1u << 9) |
Far end Fault Enable. More... | |
#define | MII_MFP_SC (1u << 2) |
MF Preamble Suppression Control. More... | |
#define | MII_REPEATER (1u << 11) |
Repeater/Node Mode. More... | |
#define | MII_RLOUT (1u << 0) |
Remote Loopout Control. More... | |
#define | MII_RMII_ENABLE (1u << 8) |
Reduced MII Enable. More... | |
#define | MII_RPDCTR_EN (1u << 4) |
Reduced Power Down Control Enable. More... | |
#define | MII_SLEEP (1u << 1) |
Sleep Mode. More... | |
#define | MII_SM_RST (1u << 3) |
Reset State Machine. More... | |
#define | MII_SPLED_CTL (1u << 6) |
Speed LED Disable. More... | |
#define | MII_TX (1u << 10) |
100BASE-TX Mode Control More... | |
#define MII_BP4B5B (1u << 15) |
Bypass 4B5B Encoding and 5B4B Decoding.
#define MII_BP_ADPOK (1u << 12) |
Bypass ADPOK.
#define MII_BP_ALIGN (1u << 13) |
Bypass Symbol Alignment Function.
#define MII_BP_SCR (1u << 14) |
Bypass Scrambler/Descrambler Function.
#define MII_COLLED_CTL (1u << 5) |
Collision LED Enable.
#define MII_F_LINK_100 (1u << 7) |
Force Good Link in 100Mbps.
#define MII_FEF (1u << 9) |
Far end Fault Enable.
#define MII_MFP_SC (1u << 2) |
MF Preamble Suppression Control.
#define MII_REPEATER (1u << 11) |
Repeater/Node Mode.
#define MII_RLOUT (1u << 0) |
Remote Loopout Control.
#define MII_RMII_ENABLE (1u << 8) |
Reduced MII Enable.
#define MII_RPDCTR_EN (1u << 4) |
Reduced Power Down Control Enable.
#define MII_SLEEP (1u << 1) |
Sleep Mode.
#define MII_SM_RST (1u << 3) |
Reset State Machine.
#define MII_SPLED_CTL (1u << 6) |
Speed LED Disable.
#define MII_TX (1u << 10) |
100BASE-TX Mode Control