Input parameters when initializing the emac module mode.
#include <emac.h>
Data Fields | |
uint8_t | uc_copy_all_frame |
uint8_t | uc_mac_addr [EMAC_ADDR_LENGTH] |
uint8_t | uc_no_boardcast |
uint8_t emac_options::uc_copy_all_frame |
Referenced by emac_dev_init(), and run_emac_link_test().
uint8_t emac_options::uc_mac_addr[EMAC_ADDR_LENGTH] |
Referenced by emac_dev_init(), and run_emac_link_test().
uint8_t emac_options::uc_no_boardcast |
Referenced by emac_dev_init(), and run_emac_link_test().