FLASHCALW example2 for SAM.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | UNIQUE_ID_ADDR (0x0080020C) |
Functions | |
static void | configure_console (void) |
Configure serial console. More... | |
int | main (void) |
main function : do init and print the unique ID through the serial console. More... | |
#define UNIQUE_ID_ADDR (0x0080020C) |
Referenced by main().
|
static |
Configure serial console.
References uart_rs232_options::baudrate, CONF_UART, CONF_UART_BAUDRATE, CONF_UART_CHAR_LENGTH, CONF_UART_PARITY, CONF_UART_STOP_BITS, and stdio_serial_init().
Referenced by main().
int main | ( | void | ) |
main function : do init and print the unique ID through the serial console.
References board_init(), BOARD_NAME, configure_console(), sysclk_init(), and UNIQUE_ID_ADDR.