Microchip® Advanced Software Framework

conf_test.h File Reference

Unit test configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Macros

#define BOARD_RC1M_HZ
 1MHz RC Oscillator More...
 
#define BOARD_RC80M_HZ
 80MHz RC Oscillator More...
 
#define BOARD_RCFAST_HZ
 RCFAST Oscillator. More...
 
#define CONF_TEST_BAUDRATE   115200
 Baudrate setting. More...
 
#define CONF_TEST_CHARLENGTH   US_MR_CHRL_8_BIT
 Character length setting. More...
 
#define CONF_TEST_PARITY   US_MR_PAR_NO
 Parity setting. More...
 
#define CONF_TEST_STOPBITS   US_MR_NBSTOP_1_BIT
 Stop bits setting. More...
 
#define CONF_TEST_USART   USART2
 USART Interface. More...
 
#define DFLL_MAX_LOCK_CYCLES   300
 Dfll max lock sycles. More...
 

#define BOARD_RC1M_HZ

1MHz RC Oscillator

#define BOARD_RC80M_HZ

80MHz RC Oscillator

#define BOARD_RCFAST_HZ

RCFAST Oscillator.

#define CONF_TEST_BAUDRATE   115200

Baudrate setting.

#define CONF_TEST_CHARLENGTH   US_MR_CHRL_8_BIT

Character length setting.

#define CONF_TEST_PARITY   US_MR_PAR_NO

Parity setting.

#define CONF_TEST_STOPBITS   US_MR_NBSTOP_1_BIT

Stop bits setting.

#define CONF_TEST_USART   USART2

USART Interface.

#define DFLL_MAX_LOCK_CYCLES   300

Dfll max lock sycles.