Unit test configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Macros | |
#define | BOARD_RC1M_HZ |
1MHz RC Oscillator More... | |
#define | BOARD_RC80M_HZ |
80MHz RC Oscillator More... | |
#define | BOARD_RCFAST_HZ |
RCFAST Oscillator. More... | |
#define | CONF_TEST_BAUDRATE 115200 |
Baudrate setting. More... | |
#define | CONF_TEST_CHARLENGTH US_MR_CHRL_8_BIT |
Character length setting. More... | |
#define | CONF_TEST_PARITY US_MR_PAR_NO |
Parity setting. More... | |
#define | CONF_TEST_STOPBITS US_MR_NBSTOP_1_BIT |
Stop bits setting. More... | |
#define | CONF_TEST_USART USART2 |
USART Interface. More... | |
#define | DFLL_MAX_LOCK_CYCLES 300 |
Dfll max lock sycles. More... | |
#define BOARD_RC1M_HZ |
1MHz RC Oscillator
#define BOARD_RC80M_HZ |
80MHz RC Oscillator
#define BOARD_RCFAST_HZ |
RCFAST Oscillator.
#define CONF_TEST_BAUDRATE 115200 |
Baudrate setting.
#define CONF_TEST_CHARLENGTH US_MR_CHRL_8_BIT |
Character length setting.
#define CONF_TEST_PARITY US_MR_PAR_NO |
Parity setting.
#define CONF_TEST_STOPBITS US_MR_NBSTOP_1_BIT |
Stop bits setting.
#define CONF_TEST_USART USART2 |
USART Interface.
#define DFLL_MAX_LOCK_CYCLES 300 |
Dfll max lock sycles.