Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
FREQM unit Test for SAM4L Documentation

Introduction

This is the unit test application for the FREQM driver. It consists of test cases for the following functionality:

  • Enable FREQM and start measurement, when measurement done will generate interrupt

Main Files

Device Info

The SAM4L devices can be used.

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/