Input parameters when initializing the gmac module mode.
#include <gmac_raw.h>
Data Fields | |
uint8_t | uc_copy_all_frame |
uint8_t | uc_mac_addr [GMAC_ADDR_LENGTH] |
uint8_t | uc_no_boardcast |
uint8_t gmac_options::uc_copy_all_frame |
Referenced by gmac_dev_init(), and main().
uint8_t gmac_options::uc_mac_addr[GMAC_ADDR_LENGTH] |
Referenced by gmac_dev_init(), and main().
uint8_t gmac_options::uc_no_boardcast |
Referenced by gmac_dev_init(), and main().