Microchip® Advanced Software Framework

gmac_dev_mem Struct Reference

GMAC device memory management struct.

Data Fields

uint8_t * p_rx_buffer
 
gmac_rx_descriptor_tp_rx_dscr
 
uint8_t * p_tx_buffer
 
gmac_tx_descriptor_tp_tx_dscr
 
uint16_t us_rx_size
 
uint16_t us_tx_size
 

uint8_t* gmac_dev_mem::p_rx_buffer

Referenced by gmac_init_mem(), and gmac_init_queue().

gmac_rx_descriptor_t* gmac_dev_mem::p_rx_dscr

Referenced by gmac_init_mem(), and gmac_init_queue().

uint8_t* gmac_dev_mem::p_tx_buffer

Referenced by gmac_init_mem(), and gmac_init_queue().

gmac_tx_descriptor_t* gmac_dev_mem::p_tx_dscr

Referenced by gmac_init_mem(), and gmac_init_queue().

uint16_t gmac_dev_mem::us_rx_size

Referenced by gmac_init_mem(), and gmac_init_queue().

uint16_t gmac_dev_mem::us_tx_size

Referenced by gmac_init_mem(), and gmac_init_queue().