GMAC driver structure.
#include <gmac_raw_2.h>
Data Fields | |
gmac_queue_t | gmac_queue_list [GMAC_QUE_N] |
Base Queue list params. More... | |
Gmac * | p_hw |
Pointer to HW register base. More... | |
gmac_queue_t gmac_device::gmac_queue_list[GMAC_QUE_N] |
Base Queue list params.
Referenced by gmac_dev_get_tx_buffer(), gmac_dev_get_tx_load(), gmac_dev_read(), gmac_dev_rx_buf_used(), gmac_dev_set_rx_callback(), gmac_dev_set_tx_wakeup_callback(), gmac_dev_tx_buf_used(), gmac_dev_write(), gmac_dev_write_nocopy(), gmac_handler(), gmac_init_mem(), gmac_reset_rx_mem(), and gmac_reset_tx_mem().
Gmac* gmac_device::p_hw |
Pointer to HW register base.
Referenced by gmac_dev_reset(), gmac_dev_set_rx_callback(), gmac_dev_write(), gmac_dev_write_nocopy(), gmac_handler(), gmac_reset_rx_mem(), gmac_reset_tx_mem(), and main().