Microchip® Advanced Software Framework

gmac_options Struct Reference

Input parameters when initializing the gmac module mode.

#include <gmac_raw_2.h>

Data Fields

uint8_t uc_copy_all_frame
 
uint8_t uc_mac_addr [GMAC_ADDR_LENGTH]
 
uint8_t uc_no_boardcast
 

uint8_t gmac_options::uc_copy_all_frame

Referenced by gmac_dev_init(), and main().

uint8_t gmac_options::uc_mac_addr[GMAC_ADDR_LENGTH]

Referenced by gmac_dev_init(), and main().

uint8_t gmac_options::uc_no_boardcast

Referenced by gmac_dev_init(), and main().