KSZ8081MNX (Ethernet PHY) driver for SAM.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Macros | |
#define | GMII_100BASE_T4 (1 << 15) |
#define | GMII_100BASE_TX_FD (1 << 14) |
#define | GMII_100BASE_TX_HD (1 << 13) |
#define | GMII_100T4 (1 << 9) |
#define | GMII_100TX_FDX (1 << 8) |
#define | GMII_100TX_HDX (1 << 7) |
#define | GMII_10_FDX (1 << 6) |
#define | GMII_10_HDX (1 << 5) |
#define | GMII_10BASE_T_FD (1 << 12) |
#define | GMII_10BASE_T_HD (1 << 11) |
#define | GMII_AFECR1 0x11 |
#define | GMII_AN_IEEE_802_3 0x0001 |
#define | GMII_ANAR 0x04 |
#define | GMII_ANER 0x06 |
#define | GMII_ANLPAR 0x05 |
#define | GMII_ANLPNPAR 0x08 |
#define | GMII_ANNPR 0x07 |
#define | GMII_AUTONEG (1 << 12) |
#define | GMII_AUTONEG_ABILITY (1 << 3) |
#define | GMII_AUTONEG_COMP (1 << 5) |
#define | GMII_BMCR 0x00 |
#define | GMII_BMSR 0x01 |
#define | GMII_COLLISION_TEST (1 << 7) |
#define | GMII_DRCR 0x10 |
#define | GMII_DUPLEX_MODE (1 << 8) |
#define | GMII_ECR 0x18 |
#define | GMII_EXTEND_CAPAB (1 << 0) |
#define | GMII_ICSR 0x1B |
#define | GMII_ISOLATE (1 << 10) |
#define | GMII_JABBER_DETECT (1 << 1) |
#define | GMII_LCSR 0x1D |
#define | GMII_LINK_STATUS (1 << 2) |
#define | GMII_LOOPBACK (1 << 14) |
#define | GMII_LP_AN_ABLE (1 << 0) |
#define | GMII_LP_NP_ABLE (1 << 3) |
#define | GMII_LSB_MASK 0x3F |
#define | GMII_MF_PREAMB_SUPPR (1 << 6) |
#define | GMII_NP (1 << 15) |
#define | GMII_NP_ABLE (1 << 2) |
#define | GMII_OMI_100BASE_TX_FD 0x0006 |
#define | GMII_OMI_100BASE_TX_HD 0x0002 |
#define | GMII_OMI_10BASE_T_FD 0x0005 |
#define | GMII_OMI_10BASE_T_HD 0x0001 |
#define | GMII_OMSOR 0x16 |
#define | GMII_OMSSR 0x17 |
#define | GMII_OUI_LSB 0x05 |
#define | GMII_OUI_MSB 0x0022 |
#define | GMII_PAGE_RX (1 << 1) |
#define | GMII_PAUSE_MASK (3 << 10) |
#define | GMII_PCR1 0x1E |
#define | GMII_PCR2 0x1F |
#define | GMII_PDF (1 << 4) |
#define | GMII_PHYID1 0x02 |
#define | GMII_PHYID2 0x03 |
#define | GMII_POWER_DOWN (1 << 11) |
#define | GMII_REMOTE_FAULT (1 << 4) |
#define | GMII_RESET (1 << 15) |
#define | GMII_RESTART_AUTONEG (1 << 9) |
#define | GMII_RF (1 << 13) |
#define | GMII_RXERCR 0x15 |
#define | GMII_SPEED_SELECT (1 << 13) |
Functions | |
uint8_t | ethernet_phy_auto_negotiate (Gmac *p_gmac, uint8_t uc_phy_addr) |
Issue an auto negotiation of the PHY. More... | |
uint8_t | ethernet_phy_init (Gmac *p_gmac, uint8_t uc_phy_addr, uint32_t ul_mck) |
Perform a HW initialization to the PHY and set up clocks. More... | |
uint8_t | ethernet_phy_reset (Gmac *p_gmac, uint8_t uc_phy_addr) |
Issue a SW reset to reset all registers of the PHY. More... | |
uint8_t | ethernet_phy_set_link (Gmac *p_gmac, uint8_t uc_phy_addr, uint8_t uc_apply_setting_flag) |
Get the Link & speed settings, and automatically set up the GMAC with the settings. More... | |
#define GMII_100BASE_T4 (1 << 15) |
#define GMII_100BASE_TX_FD (1 << 14) |
Referenced by ethernet_phy_set_link().
#define GMII_100BASE_TX_HD (1 << 13) |
Referenced by ethernet_phy_set_link().
#define GMII_100T4 (1 << 9) |
#define GMII_100TX_FDX (1 << 8) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_100TX_HDX (1 << 7) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_10_FDX (1 << 6) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_10_HDX (1 << 5) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_10BASE_T_FD (1 << 12) |
Referenced by ethernet_phy_set_link().
#define GMII_10BASE_T_HD (1 << 11) |
Referenced by ethernet_phy_set_link().
#define GMII_AFECR1 0x11 |
#define GMII_AN_IEEE_802_3 0x0001 |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_ANAR 0x04 |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_ANER 0x06 |
#define GMII_ANLPAR 0x05 |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_ANLPNPAR 0x08 |
#define GMII_ANNPR 0x07 |
#define GMII_AUTONEG (1 << 12) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_AUTONEG_ABILITY (1 << 3) |
#define GMII_AUTONEG_COMP (1 << 5) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_BMCR 0x00 |
Referenced by ethernet_phy_auto_negotiate(), and ethernet_phy_reset().
#define GMII_BMSR 0x01 |
Referenced by ethernet_phy_auto_negotiate(), ethernet_phy_find_valid(), and ethernet_phy_set_link().
#define GMII_COLLISION_TEST (1 << 7) |
#define GMII_DRCR 0x10 |
#define GMII_DUPLEX_MODE (1 << 8) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_ECR 0x18 |
#define GMII_EXTEND_CAPAB (1 << 0) |
#define GMII_ICSR 0x1B |
#define GMII_ISOLATE (1 << 10) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_JABBER_DETECT (1 << 1) |
#define GMII_LCSR 0x1D |
#define GMII_LINK_STATUS (1 << 2) |
Referenced by ethernet_phy_set_link().
#define GMII_LOOPBACK (1 << 14) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_LP_AN_ABLE (1 << 0) |
#define GMII_LP_NP_ABLE (1 << 3) |
#define GMII_LSB_MASK 0x3F |
#define GMII_MF_PREAMB_SUPPR (1 << 6) |
#define GMII_NP (1 << 15) |
#define GMII_NP_ABLE (1 << 2) |
#define GMII_OMI_100BASE_TX_FD 0x0006 |
Referenced by ethernet_phy_set_link().
#define GMII_OMI_100BASE_TX_HD 0x0002 |
Referenced by ethernet_phy_set_link().
#define GMII_OMI_10BASE_T_FD 0x0005 |
Referenced by ethernet_phy_set_link().
#define GMII_OMI_10BASE_T_HD 0x0001 |
Referenced by ethernet_phy_set_link().
#define GMII_OMSOR 0x16 |
#define GMII_OMSSR 0x17 |
#define GMII_OUI_LSB 0x05 |
Referenced by ethernet_phy_find_valid().
#define GMII_OUI_MSB 0x0022 |
Referenced by ethernet_phy_find_valid().
#define GMII_PAGE_RX (1 << 1) |
#define GMII_PAUSE_MASK (3 << 10) |
#define GMII_PCR1 0x1E |
Referenced by ethernet_phy_set_link().
#define GMII_PCR2 0x1F |
#define GMII_PDF (1 << 4) |
#define GMII_PHYID1 0x02 |
Referenced by ethernet_phy_find_valid().
#define GMII_PHYID2 0x03 |
#define GMII_POWER_DOWN (1 << 11) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_REMOTE_FAULT (1 << 4) |
#define GMII_RESET (1 << 15) |
Referenced by ethernet_phy_reset().
#define GMII_RESTART_AUTONEG (1 << 9) |
Referenced by ethernet_phy_auto_negotiate().
#define GMII_RF (1 << 13) |
#define GMII_RXERCR 0x15 |
#define GMII_SPEED_SELECT (1 << 13) |
Referenced by ethernet_phy_auto_negotiate().