Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
GMAC unit Test for SAME70 Documentation

Introduction

This is the unit test application for the GMAC driver. It consists of test cases for the following functionalities:

  • Write an arp frame through the GMAC
  • Read the GMAC buffer and check if the frame sent is received

Main Files

Device Info

All SAM devices can be used. This example has been tested with the following setup:

  • sam4e16e_sam4e_ek
  • samv71q21_samv71_xplained_ultra
  • same70q21_same70_xplained

Compilation info

This software was written for the GNU GCC and IAR for ARM. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.
Support and FAQ: https://www.microchip.com/support/