General Purpose Backup Registers (GPBR) driver for SAM.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Typedefs | |
typedef enum gpbr_num_type | gpbr_num_t |
GPBR register number type. More... | |
Enumerations | |
enum | gpbr_num_type { GPBR0 = 0, GPBR1, GPBR2, GPBR3, GPBR4, GPBR5, GPBR6, GPBR7, GPBR8, GPBR9, GPBR10, GPBR11, GPBR12, GPBR13, GPBR14, GPBR15, GPBR8, GPBR9, GPBR10, GPBR11, GPBR12, GPBR13, GPBR14, GPBR15, GPBR16, GPRB17, GPBR18, GPBR19 } |
GPBR register number type. More... | |
Functions | |
uint32_t | gpbr_read (gpbr_num_t ul_reg_num) |
Read the specified backup register. More... | |
void | gpbr_write (gpbr_num_t ul_reg_num, uint32_t ul_value) |
Write a value to the specified backup register. More... | |
typedef enum gpbr_num_type gpbr_num_t |
GPBR register number type.
enum gpbr_num_type |